ROHM Product Detail

R6035VNJ3 (New)
600V 35A DFN8080-5L, High-speed switching Power MOSFET

R6035VNJ3 is a power MOSFET with low on-resistance and fast switching, suitable for the switching application.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | R6035VNJ3TBDC
Status | Recommended
Package | DFN8080-5L KS
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 100
RoHS | Yes

Specifications:

Package Code

DFN8080-5L

Applications

Switching

Number of terminal

5

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

35

RDS(on)[Ω] VGS=10V(Typ)

0.099

RDS(on)[Ω] VGS=15V(Typ)

0.095

RDS(on)[Ω] VGS=Drive (Typ)

0.099

Total gate charge Qg[nC]

50

Power Dissipation (PD)[W]

347

Drive Voltage[V]

10

trr (Typ.)[ns]

92

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

8.0x8.0 (t=0.85)

Find Similar

Features:

  • Low on-resistance
  • Fast switching
  • Drive circuits can be simple
  • Pb-free plating; RoHS compliant
  • Halogen free mold compound
X

Most Viewed