ROHM Product Detail

R6055XNJ2 (New)
Nch 600V 57mΩ, TOLL, Power MOSFET

R6055XNJ2 is a power MOSFET with low on-resistance and fast switching, suitable for the switching application.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | R6055XNJ2TRDC
Status | Recommended
Package | TOLL
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Package Code

TOLL (MO-299)

Applications

Switching

Number of terminal

9

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

165

RDS(on)[Ω] VGS=10V(Typ)

0.057

RDS(on)[Ω] VGS=Drive (Typ)

0.057

Total gate charge Qg[nC]

67

Power Dissipation (PD)[W]

521

Drive Voltage[V]

10

trr (Typ.)[ns]

372

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

11.68x9.9 (t=2.4)

Find Similar

Features:

  • Low on-resistance
  • Ultra Fast switching
  • Drive circuits can be simple
  • Pb-free plating; RoHS compliant
  • Halogen free mold compound
X

Most Viewed