ROHM Product Detail

R6038XNX3 (New)
600V 38A TO-220AB, High-speed switching Power MOSFET

R6038XNX3 is a power MOSFET with low on-resistance and fast switching, suitable for the switching application.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | R6038XNX3C16
Status | Recommended
Package | TO-220AB
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 50
RoHS | Yes

Specifications:

Package Code

TO-220AB

Applications

Switching

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

38

RDS(on)[Ω] VGS=10V(Typ)

0.08

RDS(on)[Ω] VGS=Drive (Typ)

0.08

Total gate charge Qg[nC]

48

Power Dissipation (PD)[W]

348

Drive Voltage[V]

10

trr (Typ.)[ns]

350

Mounting Style

Leaded type

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

15.35x10.16 (t=4.64)

Find Similar

Features:

  • Low on-resistance
  • Fast switching
  • Drive circuits can be simple
  • Pb-free plating; RoHS compliant
  • Halogen free mold compound
X

Most Viewed