R6024KNZ4
600V 24A TO-247, High-speed switching Power MOSFET
R6024KNZ4
R6024KNZ4
600V 24A TO-247, High-speed switching Power MOSFET
The R6xxxKNx series are high-speed switching products, Super Junction MOSFETs, that place an emphasis on high efficiency. This series products achieve higher efficiency via high-speed switching. High-speed switching makes it possible to contribute to higher efficiency in PFC and LLC circuits.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | R6024KNZ4C13
Status |
Recommended
Package |
TO-247
Unit Quantity | 600
Minimum Package Quantity | 600
Packing Type | Tube
RoHS |
Yes
Product Longevity Program |
9 Years
Specifications:
Package Code
TO-247AD
Applications
Power Supply
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
600
Drain Current ID[A]
24
RDS(on)[Ω] VGS=10V(Typ.)
0.15
RDS(on)[Ω] VGS=Drive (Typ.)
0.15
Total gate charge Qg[nC]
45
Power Dissipation (PD)[W]
245
Drive Voltage[V]
10
Trr (Typ.)[ns]
510
Mounting Style
Leaded type
Bare Die Part Number
Available: K8052
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
15.94x25.14 (t=5.22)
Features:
- Low on-resistance
- Fast switching speed
- Parallel use is easy
- Pb-free plating ; RoHS compliant