R6007KNJ
600V 7A TO-263, High-speed switching Power MOSFET
R6007KNJ
R6007KNJ
600V 7A TO-263, High-speed switching Power MOSFET
R6007KNJ is Low on-resistance and ultra fast switching speed Power MOSFET.
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
TO-263 (D2PAK)
JEITA Package
SC-83
Applications
Power Supply
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
600
Drain Current ID[A]
7
RDS(on)[Ω] VGS=10V(Typ.)
0.57
RDS(on)[Ω] VGS=Drive (Typ.)
0.57
Total gate charge Qg[nC]
14.5
Power Dissipation (PD)[W]
78
Drive Voltage[V]
10
Trr (Typ.)[ns]
302
Mounting Style
Surface mount
Bare Die Part Number
Available: K8010
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x13.1 (t=4.7)
Features:
- Low on-resistance.
- Ultra fast switching speed.
- Parallel use is easy.
- Pb-free lead plating; RoHS compliant.