RD3S100CN
Nch 190V 10A Power MOSFET
RD3S100CN
RD3S100CN
Nch 190V 10A Power MOSFET
RD3S100CN is a power MOSFET with low on-resistance and fast switching, suitable for the switching application.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RD3S100CNTL1
Status |
Recommended
Package |
TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
TO-252 (DPAK)
JEITA Package
SC-63
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
190
Drain Current ID[A]
10
RDS(on)[Ω] VGS=4V(Typ.)
0.136
RDS(on)[Ω] VGS=10V(Typ.)
0.13
RDS(on)[Ω] VGS=Drive (Typ.)
0.136
Total gate charge Qg[nC]
52
Power Dissipation (PD)[W]
85
Drive Voltage[V]
4
Mounting Style
Surface mount
Bare Die Part Number
Available: K6565
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10.0 (t=2.4)
Features:
- Low on-resistance
- Fast switching speed
- Drive circuits can be simple
- Parallel use is easy
- Pb-free plating ; RoHS compliant