RCX300N20
10V Drive Nch MOSFET
RCX300N20
RCX300N20
10V Drive Nch MOSFET
Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
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
TO-220FM
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
200
Drain Current ID[A]
30
RDS(on)[Ω] VGS=10V(Typ.)
0.06
RDS(on)[Ω] VGS=Drive (Typ.)
0.06
Total gate charge Qg[nC]
60
Power Dissipation (PD)[W]
40
Drive Voltage[V]
10
Mounting Style
Leaded type
Bare Die Part Number
Available: K6557
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x15.1 (t=4.8)
Features:
· 10V-drive type· Nch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant