RCJ100N25
Nch 250V 10A Power MOSFET
RCJ100N25
RCJ100N25
Nch 250V 10A Power MOSFET
Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
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
TO-263 (D2PAK)
JEITA Package
SC-83
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
250
Drain Current ID[A]
10
RDS(on)[Ω] VGS=10V(Typ.)
0.245
RDS(on)[Ω] VGS=Drive (Typ.)
0.245
Total gate charge Qg[nC]
26.5
Power Dissipation (PD)[W]
40
Drive Voltage[V]
10
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x13.1 (t=4.7)
Features:
· 10V-drive type· Nch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant