RSS060P05HZG
Pch -45V -6A Power MOSFET
RSS060P05HZG
RSS060P05HZG
Pch -45V -6A Power MOSFET
RSS060P05HZG is an automotive grade MOSFET that is AEC-Q101 qualified. A Pch -45V MOSFET with ESD protection diode is included in the SOP8 package. Ideal for switching applications.
Product Detail
Specifications:
Package Code
SOP8
Number of terminal
8
Polarity
Pch
Drain-Source Voltage VDSS[V]
-45
Drain Current ID[A]
-6
RDS(on)[Ω] VGS=4V(Typ.)
0.038
RDS(on)[Ω] VGS=4.5V(Typ.)
0.035
RDS(on)[Ω] VGS=10V(Typ.)
0.026
RDS(on)[Ω] VGS=Drive (Typ.)
0.038
Total gate charge Qg[nC]
23
Power Dissipation (PD)[W]
2
Drive Voltage[V]
-4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
5x6 (t=1.75)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on-resistance
- Small Surface Mount Package (SOP8)
- Pb-free lead plating ; RoHS compliant
- Halogen Free
- Sn100% plating
- AEC-Q101 Qualified