RSR025P03HZG
Pch -30V -2.5A Small Signal MOSFET
RSR025P03HZG
RSR025P03HZG
Pch -30V -2.5A Small Signal MOSFET
RSR025P03HZG is a automotive grade MOSFET with G-S protection diode, suitable for switching.
Product Detail
Part Number | RSR025P03HZGTL
Status |
Recommended
Package |
TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
SOT-346T
JEITA Package
SC-96
Number of terminal
3
Polarity
Pch
Drain-Source Voltage VDSS[V]
-30
Drain Current ID[A]
-2.5
RDS(on)[Ω] VGS=4V(Typ.)
0.115
RDS(on)[Ω] VGS=4.5V(Typ.)
0.1
RDS(on)[Ω] VGS=10V(Typ.)
0.07
RDS(on)[Ω] VGS=Drive (Typ.)
0.115
Total gate charge Qg[nC]
5.4
Power Dissipation (PD)[W]
1
Drive Voltage[V]
-4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on-resistance
- Built-in G-S protection diode
- Small surface mount package(TSMT3)
- Pb-free lead plating; RoHS compliant
- AEC-Q101 Qualified