RSJ250P10FRA
Pch -100V -25A Power MOSFET
RSJ250P10FRA
RSJ250P10FRA
Pch -100V -25A Power MOSFET
RSJ250P10FRA is the high reliability Automotive MOSFET.
Product Detail
Specifications:
Package Code
TO-263 (D2PAK)
JEITA Package
SC-83
Number of terminal
3
Polarity
Pch
Drain-Source Voltage VDSS[V]
-100
Drain Current ID[A]
-25
RDS(on)[Ω] VGS=4V(Typ.)
0.05
RDS(on)[Ω] VGS=4.5V(Typ.)
0.048
RDS(on)[Ω] VGS=10V(Typ.)
0.045
RDS(on)[Ω] VGS=Drive (Typ.)
0.05
Total gate charge Qg[nC]
60
Power Dissipation (PD)[W]
50
Drive Voltage[V]
-4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x13.1 (t=4.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
· 4V-drive type· Pch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant