RRR040P03HZG
Automotive Pch -30V -4A Small Signal MOSFET
RRR040P03HZG
RRR040P03HZG
Automotive Pch -30V -4A Small Signal MOSFET
RRR040P03HZG is a MOSFET for switching applications. This is a high-reliability product of automotive grade qualified to AEC-Q101.
Product Detail
Part Number | RRR040P03HZGTL
Status |
Recommended
Package |
TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
9 Years
Specifications:
Package Code
SOT-346T
JEITA Package
SC-96
Number of terminal
3
Polarity
Pch
Drain-Source Voltage VDSS[V]
-30
Drain Current ID[A]
-4
RDS(on)[Ω] VGS=4V(Typ.)
0.052
RDS(on)[Ω] VGS=4.5V(Typ.)
0.045
RDS(on)[Ω] VGS=10V(Typ.)
0.032
RDS(on)[Ω] VGS=Drive (Typ.)
0.052
Total gate charge Qg[nC]
10.5
Power Dissipation (PD)[W]
1
Drive Voltage[V]
-4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on - resistance
- Built-in G-S Protection Diode
- Small Surface Mount Package (TSMT3)
- Pb-free lead plating ; RoHS compliant
- AEC-Q101 Qualified