RUR040N02HZG
Automotive Nch 20V 4A Small Signal MOSFET
RUR040N02HZG
RUR040N02HZG
Automotive Nch 20V 4A Small Signal MOSFET
RUR040N02HZG is a MOSFET for switching applications. This is a high-reliability product of automotive grade qualified to AEC-Q101.
Product Detail
Part Number | RUR040N02HZGTL
Status |
Recommended
Package |
TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
9 Years
Specifications:
Package Code
SOT-346T
JEITA Package
SC-96
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
20
Drain Current ID[A]
4
RDS(on)[Ω] VGS=1.5V(Typ.)
0.055
RDS(on)[Ω] VGS=1.8V(Typ.)
0.042
RDS(on)[Ω] VGS=2.5V(Typ.)
0.033
RDS(on)[Ω] VGS=4.5V(Typ.)
0.025
RDS(on)[Ω] VGS=Drive (Typ.)
0.055
Total gate charge Qg[nC]
8
Power Dissipation (PD)[W]
1
Drive Voltage[V]
1.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- 1.5V drive
- Low on-resistance
- Built-in G-S protection diode
- Small surface mount package(TSMT3)
- AEC-Q101 Qualified