RUL035N02FRA
Nch 20V 3.5A Power MOSFET

RUL035N02FRA is the high reliability Automotive MOSFET, suitable for the switching application.

Product Detail

 
Part Number | RUL035N02FRATR
Status | Active
Package | TUMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-363T

JEITA Package

SC-113DA

Number of terminal

6

Polarity

Nch

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

3.5

RDS(on)[Ω] VGS=1.5V(Typ.)

0.066

RDS(on)[Ω] VGS=2.5V(Typ.)

0.038

RDS(on)[Ω] VGS=4.5V(Typ.)

31

RDS(on)[Ω] VGS=Drive (Typ.)

0.066

Total gate charge Qg[nC]

5.7

Power Dissipation (PD)[W]

1

Drive Voltage[V]

1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=0.85)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

· Low voltage(1.5V) drive type
· Nch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

RUL035N02   Grade| Standard StatusActive
X

Most Viewed