RTR030N05HZG
Nch 45V 3A Small Signal MOSFET for Automotive
RTR030N05HZG
RTR030N05HZG
Nch 45V 3A Small Signal MOSFET for Automotive
RTR030N05HZG is a low on-resistance MOSFET for automotive, suitable for switching applications.
Product Detail
Part Number | RTR030N05HZGTL
Status |
Recommended
Package |
TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
9 Years
Specifications:
Package Code
SOT-346T
JEITA Package
SC-96
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
45
Drain Current ID[A]
3
RDS(on)[Ω] VGS=2.5V(Typ.)
0.068
RDS(on)[Ω] VGS=4V(Typ.)
0.053
RDS(on)[Ω] VGS=4.5V(Typ.)
0.048
RDS(on)[Ω] VGS=Drive (Typ.)
0.068
Total gate charge Qg[nC]
6.2
Power Dissipation (PD)[W]
1
Drive Voltage[V]
2.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on-resistance
- Built-in G-S protection diode
- Small surface mount package(TSMT3)
- AEC-Q101 Qualified