Not Recommended for New Designs RTR020N05FRA
Nch 45V 2A Small Signal MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RTR020N05FRA

Part Number
RTR020N05FRA
RTR020N05FRA
RTR020N05HZG
RTR020N05HZG
Ordering Part Number RTR020N05FRATL RTR020N05HZGTL
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TSMT3 TSMT3
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-346T SOT-346T
Package Size [mm] 2.9x2.8 (t=1) 2.9x2.8 (t=1)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 45 45
Drain Current ID [A] 2.0 2.0
RDS(on)[O] VGS=2.5V (Typ.) 0.18 0.18
RDS(on)[O] VGS=4V (Typ.) 0.135 0.135
RDS(on)[O] VGS=4.5V (Typ.) 0.13 0.13
RDS(on)[O] VGS=Drive (Typ.) 0.18 0.18
Drive Voltage [V] 2.5 2.5
Power Dissipation (PD) [W] 1.0 1.0
Total gate charge Qg [nC] 2.9 2.9
Mounting Style Surface mount Surface mount
JEITA Package SC-96 SC-96
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed