- Home
- MOSFETs
- Automotive MOSFETs
- Automotive Single-Nch MOSFETs
- RTR020N05FRA
Not Recommended for New Designs
RTR020N05FRA
Nch 45V 2A Small Signal MOSFET
Not Recommended for New Designs
RTR020N05FRA
Nch 45V 2A Small Signal MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RTR020N05FRA
Part Number |
|
|
---|---|---|
Ordering Part Number | RTR020N05FRATL | RTR020N05HZGTL |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | TSMT3 | TSMT3 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-346T | SOT-346T |
Package Size [mm] | 2.9x2.8 (t=1) | 2.9x2.8 (t=1) |
Number of terminal | 3 | 3 |
Polarity | Nch | Nch |
Drain-Source Voltage VDSS [V] | 45 | 45 |
Drain Current ID [A] | 2.0 | 2.0 |
RDS(on)[O] VGS=2.5V (Typ.) | 0.18 | 0.18 |
RDS(on)[O] VGS=4V (Typ.) | 0.135 | 0.135 |
RDS(on)[O] VGS=4.5V (Typ.) | 0.13 | 0.13 |
RDS(on)[O] VGS=Drive (Typ.) | 0.18 | 0.18 |
Drive Voltage [V] | 2.5 | 2.5 |
Power Dissipation (PD) [W] | 1.0 | 1.0 |
Total gate charge Qg [nC] | 2.9 | 2.9 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-96 | SC-96 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X