RTQ020N05HZG
Automotive Nch 45V 2A Small Signal MOSFET
RTQ020N05HZG
RTQ020N05HZG
Automotive Nch 45V 2A Small Signal MOSFET
RTQ020N05HZG is a MOSFET for switching applications. This is a high-reliability product of automotive grade qualified to AEC-Q101.
Product Detail
Part Number | RTQ020N05HZGTR
Status |
Recommended
Package |
TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
9 Years
Specifications:
Package Code
SOT-457T
JEITA Package
SC-95
Number of terminal
6
Polarity
Nch
Drain-Source Voltage VDSS[V]
45
Drain Current ID[A]
2
RDS(on)[Ω] VGS=2.5V(Typ.)
0.2
RDS(on)[Ω] VGS=4V(Typ.)
0.15
RDS(on)[Ω] VGS=4.5V(Typ.)
0.14
RDS(on)[Ω] VGS=Drive (Typ.)
0.2
Total gate charge Qg[nC]
2.3
Power Dissipation (PD)[W]
1.25
Drive Voltage[V]
2.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on - resistance
- Built-in G-S protection diode
- Small surface mount package(TSMT6)
- Pb-free lead plating ; RoHS compliant
- AEC-Q101 Qualified