RSS070N05HZG
Automotive Nch 45V 7A Power MOSFET
RSS070N05HZG
Automotive Nch 45V 7A Power MOSFET
RSS070N05HZG is a power mosfet for switching power supply.
Product Detail
Specifications:
Package Code
SOP8
Number of terminal
8
Polarity
Nch
Drain-Source Voltage VDSS[V]
45
Drain Current ID[A]
7
RDS(on)[Ω] VGS=4V(Typ.)
0.025
RDS(on)[Ω] VGS=4.5V(Typ.)
0.023
RDS(on)[Ω] VGS=10V(Typ.)
0.018
RDS(on)[Ω] VGS=Drive (Typ.)
0.025
Total gate charge Qg[nC]
12
Power Dissipation (PD)[W]
2
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
5x6 (t=1.75)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on-resistance
- Small Surface Mount Package (SOP8)
- Pb-free lead plating ; RoHS compliant
- Halogen Free
- Sn100% plating
- AEC-Q101 Qualified
Reference Design / Application Evaluation Kit
-
- Reference Design - REF66004
- Power and Interface solution for X9M/X9E of SemiDrive's Infotainment SoC
ROHM has developed an optimal power supply/interface reference design for SemiDrive's next-generation cockpit SoC "X9M/X9E". By providing an optimal power supply and interface reference design for the "X9M/X9E", ROHM is helping to reduce the development burden on designers and achieve the performance required by the market. SemiDrive's latest automotive SoC "X9M/X9E", for which the reference design has been developed, will contribute to the enhancement of various in-vehicle applications, including cockpits.
Click here for inquiries about SemiDrive's next-generation cockpit SoC "X9M/X9E".
- Scalable PMIC (BD96801Q12) optimized for use with "X9M/X9E"
- SerDes IC (BU18xMxx) optimized for automotive camera modules
- SerDes IC (BU18xL82) supporting full HD (1,980 × 1,080 pixels) for automotive displays with multiple screens
- Interface IC (BU92RTF82) that contributes to functional safety of in-vehicle displays
- Automotive 2.7V to 5.5V Input, 12A 1ch, Buck DC-DC Converter IC Integrated FET (BD9SA01F80)
This reference design consists of three boards. Each is shown below.
- REF66004-EVK-001 (Core Board)
- REF66004-EVK-002 (SerDes Board)
- REF66004-EVK-003 (Display Board)