RSR025N03HZG
Automotive Nch 30V 2.5A Small Signal MOSFET
RSR025N03HZG
RSR025N03HZG
Automotive Nch 30V 2.5A Small Signal MOSFET
RSR025N03HZG is a MOSFET with low on - resistance, suitable for switching.
Product Detail
Part Number | RSR025N03HZGTL
Status |
Recommended
Package |
TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
SOT-346T
JEITA Package
SC-96
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
2.5
RDS(on)[Ω] VGS=4V(Typ.)
0.083
RDS(on)[Ω] VGS=4.5V(Typ.)
0.074
RDS(on)[Ω] VGS=10V(Typ.)
0.05
RDS(on)[Ω] VGS=Drive (Typ.)
0.083
Total gate charge Qg[nC]
2.9
Power Dissipation (PD)[W]
1
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on - resistance
- Built-in G-S Protection Diode
- Small Surface Mount Package (TSMT)
- Pb-free lead plating ; RoHS compliant
- AEC-Q101 Qualified