RSQ035N03HZG
Nch 30V 3.5A Small Signal MOSFET
RSQ035N03HZG
RSQ035N03HZG
Nch 30V 3.5A Small Signal MOSFET
RSQ035N03HZG is a automotive grade MOSFET with G-S protection diode, suitable for switching.
Product Detail
Part Number | RSQ035N03HZGTR
Status |
Recommended
Package |
TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
9 Years
Specifications:
Package Code
SOT-457T
JEITA Package
SC-95
Number of terminal
6
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
3.5
RDS(on)[Ω] VGS=4V(Typ.)
0.067
RDS(on)[Ω] VGS=4.5V(Typ.)
0.06
RDS(on)[Ω] VGS=10V(Typ.)
0.044
RDS(on)[Ω] VGS=Drive (Typ.)
0.067
Total gate charge Qg[nC]
5.3
Power Dissipation (PD)[W]
1.25
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on - resistance
- Built-in G-S protection diode.
- Small surface mount package(TSMT6)
- Pb-free lead plating ; RoHS compliant
- AEC-Q101 Qualified