Not Recommended for New Designs RSQ020N03FRA
Nch 30V 2A Small Signal MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RSQ020N03FRA

Part Number
RSQ020N03FRA
RSQ020N03FRA
RSQ020N03HZG
RSQ020N03HZG
Ordering Part Number RSQ020N03FRATR RSQ020N03HZGTR
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TSMT6 TSMT6
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-457T SOT-457T
Package Size [mm] 2.9x2.8 (t=1) 2.9x2.8 (t=1)
Number of terminal 6 6
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 30 30
Drain Current ID [A] 2.0 2.0
RDS(on)[O] VGS=4V (Typ.) 0.168 0.168
RDS(on)[O] VGS=4.5V (Typ.) 0.148 0.148
RDS(on)[O] VGS=10V (Typ.) 0.096 0.096
RDS(on)[O] VGS=Drive (Typ.) 0.168 0.168
Drive Voltage [V] 4.0 4.0
Power Dissipation (PD) [W] 1.25 1.25
Total gate charge Qg [nC] 2.2 2.2
Mounting Style Surface mount Surface mount
JEITA Package SC-95 SC-95
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed