RQ1C075UNFRA
Nch 20V 7.5A Small Signal MOSFET

RQ1C075UNFRA is the high reliability Automotive MOSFET, suitable for the switching application.

New alternative products may be available.
Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | RQ1C075UNFRATR
Status | Active
Package | TSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TSMT8

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

7.5

RDS(on)[Ω] VGS=1.5V(Typ.)

0.02

RDS(on)[Ω] VGS=1.8V(Typ.)

0.017

RDS(on)[Ω] VGS=2.5V(Typ.)

0.014

RDS(on)[Ω] VGS=4.5V(Typ.)

0.011

RDS(on)[Ω] VGS=Drive (Typ.)

0.02

Total gate charge Qg[nC]

18

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3x2.8 (t=0.85)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

· Low voltage(1.5V) drive type
· Nch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

RQ1C075UN   Grade| Standard StatusActive
X

Most Viewed