High ESD Resistance Type 2.5V Drive Nch MOSFET (AEC-Q101 Qualified) - RJU002N06FRA

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

Part Number | RJU002N06FRAT106
Status | Recommended
Package | UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOT-323

JEITA Package

SC-70

Package Size[mm]

2.0x2.1(t=0.9)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

0.2

RDS(on)[Ω] VGS=2.5V(Typ.)

2.2

RDS(on)[Ω] VGS=4V(Typ.)

1.7

RDS(on)[Ω] VGS=4.5V(Typ.)

1.6

RDS(on)[Ω] VGS=Drive (Typ.)

2.2

Power Dissipation (PD)[W]

0.2

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[℃]

-55

Storage Temperature (Max.)[℃]

150

Features:

· 2.5V-drive type
· Nch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant