RD3P050SNFRA
Automotive Nch 100V 5A Power MOSFET
RD3P050SNFRA
RD3P050SNFRA
Automotive Nch 100V 5A Power MOSFET
RD3P050SNFRA is a power MOSFET for switching applications. This is a high-reliability product of automotive grade qualified to AEC-Q101.
Product Detail
Part Number | RD3P050SNFRATL
Status |
Recommended
Package |
TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
TO-252 (DPAK)
JEITA Package
SC-63
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
100
Drain Current ID[A]
5
RDS(on)[Ω] VGS=4V(Typ.)
0.145
RDS(on)[Ω] VGS=4.5V(Typ.)
0.142
RDS(on)[Ω] VGS=10V(Typ.)
0.135
RDS(on)[Ω] VGS=Drive (Typ.)
0.145
Total gate charge Qg[nC]
14
Power Dissipation (PD)[W]
15
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10.0 (t=2.3)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on - resistance
- Fast switching speed
- Drive circuits can be simple
- Parallel use is easy
- Pb-free lead plating ; RoHS compliant
- AEC-Q101 Qualified