RD3L050SNFRA
Automotive Nch 60V 5A Power MOSFET
RD3L050SNFRA
RD3L050SNFRA
Automotive Nch 60V 5A Power MOSFET
RD3L050SNFRA is a power MOSFET with low on - resistance, suitable for switching.
Product Detail
Part Number | RD3L050SNFRATL
Status |
Recommended
Package |
TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
TO-252 (DPAK)
JEITA Package
SC-63
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
60
Drain Current ID[A]
5
RDS(on)[Ω] VGS=4V(Typ.)
0.1
RDS(on)[Ω] VGS=4.5V(Typ.)
0.094
RDS(on)[Ω] VGS=10V(Typ.)
0.078
RDS(on)[Ω] VGS=Drive (Typ.)
0.1
Total gate charge Qg[nC]
8
Power Dissipation (PD)[W]
15
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10.0 (t=2.3)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on - resistance
- Fast switching speed
- Drive circuits can be simple
- Parallel use is easy
- Pb-free lead plating ; RoHS compliant
- AEC-Q101 Qualified