RD3L050SNFRA
Automotive Nch 60V 5A Power MOSFET

RD3L050SNFRA is a power MOSFET with low on - resistance, suitable for switching.

Product Detail

 
Part Number | RD3L050SNFRATL
Status | Recommended
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

5

RDS(on)[Ω] VGS=4V(Typ.)

0.1

RDS(on)[Ω] VGS=4.5V(Typ.)

0.094

RDS(on)[Ω] VGS=10V(Typ.)

0.078

RDS(on)[Ω] VGS=Drive (Typ.)

0.1

Total gate charge Qg[nC]

8

Power Dissipation (PD)[W]

15

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.6x10.0 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on - resistance
  • Fast switching speed
  • Drive circuits can be simple
  • Parallel use is easy
  • Pb-free lead plating ; RoHS compliant
  • AEC-Q101 Qualified

Similar Products

 

Different Grade

RD3L050SN   Grade| Standard StatusRecommended
X

Most Viewed