SP8M4HZG
30V Dual Nch+Pch Power MOSFET
SP8M4HZG
SP8M4HZG
30V Dual Nch+Pch Power MOSFET
SP8M4HZG is an automotive grade MOSFET that is AEC-Q101 qualified. Nch+Pch 30V MOSFETs with ESD protection diode is included in the SOP8 package. Ideal for switching applications.
Product Detail
Specifications:
Package Code
SOP8
Number of terminal
8
Polarity
Nch+Pch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
9
RDS(on)[Ω] VGS=4V(Typ.)
0.017
RDS(on)[Ω] VGS=4.5V(Typ.)
0.016
RDS(on)[Ω] VGS=10V(Typ.)
0.012
RDS(on)[Ω] VGS=Drive (Typ.)
0.017
Total gate charge Qg[nC]
15
Power Dissipation (PD)[W]
2
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
5x6 (t=1.75)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on-resistance
- Small Surface Mount Package (SOP8)
- Pb-free lead plating ; RoHS compliant
- AEC-Q101 Qualified