Not Recommended for New Designs SP8M24FRA
45V Nch+Pch Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For SP8M24FRA

Part Number
SP8M24FRA
SP8M24FRA
SP8M24HZG
SP8M24HZG
Ordering Part Number SP8M24FRATB SP8M24HZGTB
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package SOP8 SOP8
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOP8 SOP8
Package Size [mm] 5x6 (t=1.75) 5x6 (t=1.75)
Number of terminal 8 8
Polarity Nch+Pch Nch+Pch
Drain-Source Voltage VDSS [V] 45 45
Drain Current ID [A] 4.5 4.5
RDS(on)[O] VGS=4V (Typ.) 0.046 0.046
RDS(on)[O] VGS=4.5V (Typ.) 0.041 0.041
RDS(on)[O] VGS=10V (Typ.) 0.033 0.033
RDS(on)[O] VGS=Drive (Typ.) 0.046 0.046
Drive Voltage [V] 4.0 4.0
Power Dissipation (PD) [W] 2.0 2.0
Total gate charge Qg [nC] 6.8 6.8
Mounting Style Surface mount Surface mount
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed