SP8K33HZG
60V Dual Nch+Nch Power MOSFET
SP8K33HZG
SP8K33HZG
60V Dual Nch+Nch Power MOSFET
SP8K33HZG is an automotive grade MOSFET that is AEC-Q101 qualified. Two Nch 60V MOSFETs are included in the SOP8 package. Built-in ESD protection diode. Ideal for switching applications.
Product Detail
Specifications:
Package Code
SOP8
Number of terminal
8
Polarity
Nch+Nch
Drain-Source Voltage VDSS[V]
60
Drain Current ID[A]
5
RDS(on)[Ω] VGS=4V(Typ.)
0.04
RDS(on)[Ω] VGS=4.5V(Typ.)
0.038
RDS(on)[Ω] VGS=10V(Typ.)
0.034
RDS(on)[Ω] VGS=Drive (Typ.)
0.04
Total gate charge Qg[nC]
8
Power Dissipation (PD)[W]
2
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
5x6 (t=1.75)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on-resistance
- Small Surface Mount Package (SOP8)
- Pb-free lead plating ; RoHS compliant
- Halogen Free
- Sn100% plating
- AEC-Q101 Qualified