QS8K2HZG
Automotive 30V Nch+Nch Small Signal MOSFET
QS8K2HZG
QS8K2HZG
Automotive 30V Nch+Nch Small Signal MOSFET
QS8K2HZG is a dual MOSFET for switching applications. This is a high-reliability product of automotive grade qualified to AEC-Q101.
Data Sheet
Sample
Product Detail
Part Number | QS8K2HZGTR
Status |
Under Development
Package |
TSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
TSMT8
Number of terminal
8
Polarity
Nch+Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
3.5
RDS(on)[Ω] VGS=2.5V(Typ.)
0.055
RDS(on)[Ω] VGS=4V(Typ.)
0.04
RDS(on)[Ω] VGS=4.5V(Typ.)
0.038
RDS(on)[Ω] VGS=Drive (Typ.)
0.055
Total gate charge Qg[nC]
4.6
Power Dissipation (PD)[W]
1.5
Drive Voltage[V]
2.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
3x2.8 (t=0.85)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on - resistance
- Built-in G-S protection diode
- Small surface mount package(TSMT8)
- Pb-free lead plating ; RoHS compliant
- AEC-Q101 Qualified