ML630Q464
Built-in LCD Driver Dot Matrix type 32bit MCUs (Industrial Grade)

ML630Q464/ML630Q466 are high-performance low power 32-bit microcontroller. Equipped with a 32-bit CPU core Cortex-M0+, it implements a 128 KB flash memory, 16 KB RAM, rich peripheral circuits, such as USB Full speed device, synchronous serial port, UART, I2C bus interface, supply voltage level detect circuit, RC oscillation type A/D converter, successive approximation type A/D converter, and LCD driver. In addition, it has a data Flash memory area writable by software and a function to rewrite the program area from software.

Product Detail

 
Part Number | ML630Q464
Status | Recommended
Package | TQFP100
RoHS | Yes

Specifications:

Operating Voltage (Min.)[V]

1.8

Operating Voltage (Max.)[V]

3.6

ROM type

Flash

ROM Capacity [Byte]

64K

Data Flash Capacity [Byte]

2K

RAM Capacity [Byte]

8K

Input/Output

38

Operating Frequency (Max.) High Speed

16MHz
(Internal RC oscillation )
24MHz
(PLL oscillation)

Operating Frequency (Max.) Low Speed

32.768kHz
(Internal RC oscillation/
Crystal oscillation)

Minimum Instruction Execution Time

41.7 ns /
30.5μs

Current Consumption (Typ.@HALT)

0.8μA
(Crystal oscillation)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Co-processor for Multiplication and Division

Yes

8bit Timer

8
(16bit×4)

16bit Multi Functions Timer

4

PWM

16bit×4
(use 16bit Timer)

Capture

16bit×4
(use 16bit Timer)

WDT

1

ADC (method)

24bit×2 (RC type)
12bit×12 (SA type)

I2C

Master/Slave ×2

SSIO

2

UART

Full Duplex ×2

USB

1

Supply Voltage Detection

VLS×1,
LLD×1

LCD Driver

Max 400dot
50seg × 8com

External Interrupt Sources

8

Others

AES 128bit HW accelerator(CBC, CTR, CTR), Random generator, DMA,RTC,Analog comparator×2,1kHz Timer

Halogen Free Support

Yes

Industrial Grade

Yes

Find Similar

Development Support

 
    • Reference Board
    • RB-D63Q466TB100
    • Supply Status
      Recommended
      Board size (mm)
      W70 × D83 × H10
      Supported MCUs
      • ML630Q464
      • ML630Q466(100PIN TQFP)
      Structure
      • ML630Q466 (100PIN TQFP) on board Reference Board
      • User's Manual
      Supported emulator (sold separately)
      • MDK-Arm+J-LINK
      Notes
      ML630Q466 Reference Board(100PIN TQFP)

  • User's Guide Buy