Rohm Breadcrumb

Rohm Productdetail

WL-CSP EEPROM - BU99901GUZ-W

New package type, which is WL-CSP, is lined up to the high-reliability EEPROMs. There are a variety of interface products available such as I²C BUS and SPI BUS for the small application (i.e. wireless LAN, Blue tooth, and so on).

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BU99901GUZ-WE2
Status | Active
Package | VCSP30L1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

I/F

I2C BUS(2-Wire)

Density [bit]

32K

Bit Format [Word x Bit]

4K x 8

Package

VCSP30L1

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Vcc(Min.)[V]

1.7

Vcc(Max.)[V]

3.6

Circuit Current (Max.)[mA]

4.1

Standby Current (Max.)[μA]

2.0

Write Cycle (Max.)[ms]

5.0

Input Frequency (Max.)[Hz]

400K

Endurance (Max.)[Cycle]

105

Data Retention (Max.)[Year]

40

Features:

・EEPROMs in the WL-CSP optimized for compact modules and portable devices
    VCSP30L1 : 1.05 × 1.76 × 0.35 mm
・Completely conforming to I²C BUS
・Wide operating voltage range:1.7 to 3.6V
・Data rewrite up to 100,000 times