BRCB032GWZ-3
32KBit, I²C BUS, Low Power Serial EEPROM

BRCB032GWZ-3 is a 32kbit serial EEPROM of I²C BUS Interface Method.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BRCB032GWZ-3E2
Status | Recommended
Package | UCSP30L1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Series

WL-CSP

Density [bit]

32K

Bit Format [Word x Bit]

4K x 8

Vcc(Min.)[V]

1.6

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

2

Standby Current (Max.)[μA]

2

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

400k

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

I/F

I2C BUS(2-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.45x0.77 (t=0.33)

Find Similar

Features:

  • All Controls Available by 2 Ports of Serial Clock(SCL) and serial data(SDA)
  • Other Devices than EEPROM can be Connected to the Same Port, Saving Microcontroller Port1.6V to 5.5V Single Power Source Operation Most Suitable for Battery Use1MHz action is possible(1.7V to 5.5V)
  • Up to 32 Byte in Page Write ModeBit Format 4K x 8Self-timed Programming CycleLow Current ConsumptionPrevention of Write Mistake
  • Write(Write Protect) Function Added
  • Prevention of write mistake at low voltageMore than 1 Million Write CyclesMore than 40 Years Data RetentionNoise Filter Built in SCL / SDA TerminalInitial Delivery State FFh
X

Most Viewed