Rohm Breadcrumb

Rohm Productdetail

WL-CSP EEPROM - BRCB016GWL-3

New package type, which is WL-CSP, is lined up to the high-reliability EEPROMs. There are a variety of interface products available such as I²C BUS and SPI BUS for the small application (i.e. wireless LAN, Blue tooth, and so on).

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BRCB016GWL-3E2
Status | Active
Package | UCSP50L1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

I/F

I2C BUS(2-Wire)

Density [bit]

16K

Bit Format [Word x Bit]

2K x 8

Package

UCSP50L1

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Vcc(Min.)[V]

1.7

Vcc(Max.)[V]

3.6

Circuit Current (Max.)[mA]

2.0

Standby Current (Max.)[μA]

2.0

Write Cycle (Max.)[ms]

5.0

Input Frequency (Max.)[Hz]

400K

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

Features:

・ Completely conforming to the world standard I²C BUS. All controls available by 2 ports of serial clock (SCL) and serial data (SDA)
・ 1.7V to 3.6V single power source action most suitable for battery use
・ 1.7V to 3.6V wide limit of action voltage, possible FAST MODE 400KHz action
・ 16byte page write mode useful for initial value write at factory shipment
・ Auto erase and auto end function at data write
・ Low current consumption
・ Write mistake prevention function at low voltage
・ Data rewrite up to 1,000,000 times
・ Data kept for 40 years
・ Noise filter built in SCL / SDA terminal
・ Shipment data all address FFh