BRCB008GWZ-3
8KBit, I²C BUS, Low Power Serial EEPROM
BRCB008GWZ-3
BRCB008GWZ-3
8KBit, I²C BUS, Low Power Serial EEPROM
New package type, which is WL-CSP, is lined up to the high-reliability EEPROMs. There are a variety of interface products available such as I²C BUS and SPI BUS for the small application (i.e. wireless LAN, Blue tooth, and so on).
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BRCB008GWZ-3E2
Status |
Recommended
Package |
UCSP30L1
Unit Quantity | 6000
Minimum Package Quantity | 6000
Packing Type | Taping
RoHS |
Yes
Specifications:
Series
WL-CSP
Density [bit]
8K
Bit Format [Word x Bit]
1K x 8
Vcc(Min.)[V]
1.7
Vcc(Max.)[V]
3.6
Circuit Current (Max.)[mA]
2
Standby Current (Max.)[μA]
2
Write Cycle (Max.)[ms]
5
Input Frequency (Max.)[Hz]
400k
Endurance (Max.)[Cycle]
106
Data Retention (Max.)[Year]
40
I/F
I2C BUS(2-Wire)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
0.94x0.94 (t=0.33)
Features:
・ Completely conforming to the world standard I²C BUS. All controls available by 2 ports of serial clock (SCL) and serial data (SDA)・ 1.7V to 3.6V single power source action most suitable for battery use
・ 1.7V to 3.6V wide limit of action voltage, possible FAST MODE 400KHz action
・ 16byte page write mode useful for initial value write at factory shipment
・ Auto erase and auto end function at data write
・ Low current consumption
・ Write mistake prevention function at low voltage
・ Data rewrite up to 1,000,000 times
・ Data kept for 40 years
・ Noise filter built in SCL / SDA terminal
・ Shipment data all address FFh