Not Recommended for New Designs
BR93L66FVT-W
4KBit, MicroWire BUS, Low Power Serial EEPROM
BR93L66FVT-W
Not Recommended for New Designs
BR93L66FVT-W
4KBit, MicroWire BUS, Low Power Serial EEPROM
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BR93L66FVT-WE2
Status |
Not Recommended for New Designs
Package |
TSSOP-B8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Series
BR93L-W
Density [bit]
4K
Bit Format [Word x Bit]
256 x 16
Vcc(Min.)[V]
1.8
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
3
Standby Current (Max.)[μA]
2
Write Cycle (Max.)[ms]
5
Input Frequency (Max.)[Hz]
2M
Endurance (Max.)[Cycle]
106
Data Retention (Max.)[Year]
40
I/F
MicroWire BUS(3-Wire)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
3x6.4 (t=1.2)
Features:
・Serial EEPROMs compatible with Microwire bus・Wide operating voltage range:1.8 to 5.5V
・Data rewrite up to 1,000,000times