Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Microwire BUS 2Kbit (128x16bit) EEPROM - BR93G56-3A

Recommended Products

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BR93G56-3A
Status | NRND
Package | DIP-T8
Unit Quantity | 2000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Standard

I/F

MicroWire BUS(3-Wire)

Density [bit]

2K

Bit Format [Word x Bit]

128 x 16

Package

DIP-T8

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Vcc(Min.)[V]

1.7

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

3.0

Standby Current (Max.)[μA]

2.0

Write Cycle (Max.)[ms]

5.0

Input Frequency (Max.)[Hz]

3M

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

Comment

Cu wire bonding.

Features:

・ 3-line communications of chip select, serial clock, serial data input / output (the case where input and output are shared)
・ Actions available at high speed 3MHz clock (4.5 V~5.5 V)
・ High speed write available (write time 5ms max.)
・ Same package and pin layout from 1Kbit to 16Kbit
・ 1.7~5.5V single power source action
・ Address auto increment function at read action
・ Write mistake prevention function » Write prohibition at power on » Write prohibition by command code » Write mistake prevention function at low voltage
・ Program cycle auto delete and auto end function
・ Program condition display by READY / BUSY
・ Compact package SOP8/SOP-J8/SSOP-B8/TSSOP-B8/MSOP8/ TSSOP-B8J/DIP-T8/VSON008X2030
・ Data retention for 40 years
・ Data rewrite up to 1,000,000 times
・ Data at shipment all addresses FFFFh