Rohm Breadcrumb

Rohm Productdetail

Microwire BUS 1Kbit(64x16bit) EEPROM - BR93G46-3

BR93G46-3 is serial EEPROM of serial 3-line Interface method.
They are dual organization(by 16bit or 8bit) and it is selected by the input of ORG PIN.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BR93G46-3
Status | Active
Package | DIP-T8
Unit Quantity | 2000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Standard

I/F

MicroWire BUS(3-Wire)

Density [bit]

1K

Bit Format [Word x Bit]

64 x 16 / 128 x 8

Package

DIP-T8

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Vcc(Min.)[V]

1.7

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

3.0

Standby Current (Max.)[μA]

2.0

Write Cycle (Max.)[ms]

5.0

Input Frequency (Max.)[Hz]

3M

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

Comment

Selectable the format(16bit or 8bit) by ORG-pin. Cu wire.

Features:

・ 3-line communications of chip select, serial clock, serial data input / output (the case where input and output are shared)
・ Operations available at high speed 3MHz clock (4.5 V~5.5 V)
・ High speed write available (write time 5ms max.)
・ Same package and pin configuration from 1Kbit to 16Kbit
・ 1.7~5.5V single power source operation
・ Address auto increment function at read operation
・ Write mistake prevention function » Write prohibition at power on » Write prohibition by command code » Write mistake prevention function at low voltage
・ Self-timed programming cycle
・ Program condition display by READY / BUSY
・ Dual organization : by 16 bit (X16) or 8 bit (X8)
・ Compact package SOP8/SOP-J8/SSOP-B8/TSSOP-B8/MSOP8/ TSSOP-B8J/DIP-T8/VSON008X2030
・ More than 40 years data retention
・ More than 1 million write cycles
・ Initial delivery state all addresses FFFFh (X16) or FFh (X8)