Not Recommended for New Designs BR24L16FVM-W
16KBit, I²C BUS, Low Power Serial EEPROM

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BR24L16FVM-W

Part Number
BR24L16FVM-W
BR24L16FVM-W
BR24G16FVM-3
BR24G16FVM-3
Ordering Part Number BR24L16FVM-WTR BR24G16FVM-3GTTR
Similar Level - Same Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package MSOP8 MSOP8
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Series BR24L-W BR24G-3
I/F I2C BUS(2-Wire) I2C BUS(2-Wire)
Density [bit] 16K 16K
Vcc (Min.) [V] 1.7 1.6
Vcc (Max.) [V] 5.5 5.5
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 85 85
Package Size [mm] 2.9x4 (t=0.9) 2.9x4 (t=0.9)
Input Frequency (Max.)[Hz] 400k 400k
Write Cycle (Max.)[ms] 5.0 5.0
Additional Feature - Cu wire bonding.
Bit Format [Word x Bit] 2K x 8 2K x 8
Circuit Current (Max.)[mA] 2.0 2.0
Standby Current (Max.)[µA] 2.0 2.0
Endurance (Max.)[Cycle] 106 106
Data Retention (Max.)[Year] 40 40
X

Most Viewed