Rohm Breadcrumb

Rohm Productdetail

I²C BUS 8Kbit (1024x8bit) EEPROM - BR24L08FVJ-W

ROHM recommends BR24G08FVJ-3 for new design.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BR24L08FVJ-WE2
Status | Active
Package | TSSOP-B8J
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

I/F

I2C BUS(2-Wire)

Density [bit]

8K

Bit Format [Word x Bit]

1K x 8

Package

TSSOP-B8J

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Vcc(Min.)[V]

1.8

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

2.0

Standby Current (Max.)[μA]

2.0

Write Cycle (Max.)[ms]

5.0

Input Frequency (Max.)[Hz]

400K

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

Features:

・Completely conforming to I²C BUS
・Wide operating voltage range:1.8 to 5.5V
・Data rewrite up to 1,000,000times