Not Recommended for New Designs BR24L02NUX-W
2KBit, I²C BUS, Low Power Serial EEPROM

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BR24L02NUX-W

Part Number
BR24L02NUX-W
BR24L02NUX-W
BR24G02NUX-3
BR24G02NUX-3
Ordering Part Number BR24L02NUX-WTR BR24G02NUX-3TTR
Similar Level - Same Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package VSON008X2030 VSON008X2030
Unit Quantity 4000 4000
Minimum Packing Quantity 4000 4000
Packing Type Taping Taping
RoHS Yes Yes
Series BR24L-W BR24G-3
I/F I2C BUS(2-Wire) I2C BUS(2-Wire)
Density [bit] 2K 2K
Vcc (Min.) [V] 1.7 1.6
Vcc (Max.) [V] 5.5 5.5
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 85 85
Package Size [mm] 2x3 (t=0.6) 2x3 (t=0.6)
Input Frequency (Max.)[Hz] 400k 400k
Write Cycle (Max.)[ms] 5.0 5.0
Additional Feature - Cu wire bonding.
Bit Format [Word x Bit] 256 x 8 256 x 8
Circuit Current (Max.)[mA] 2.0 2.0
Standby Current (Max.)[µA] 2.0 2.0
Endurance (Max.)[Cycle] 106 106
Data Retention (Max.)[Year] 40 40
X

Most Viewed