Rohm Breadcrumb

Rohm Productdetail

Serial EEPROM Series Standard EEPROM I²C BUS EEPROM (2-Wire) - BR24G32QUZ-3A

BR24G32-3A is a 32Kbit serial EEPROM of I²C BUS Interface Method

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | BR24G32QUZ-3ATR
Package | VMMP008Z1830
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

I/F

I2C BUS(2-Wire)

Density [bit]

32K

Bit Format [Word x Bit]

4K x 8

Package

VMMP008Z1830

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Vcc(Min.)[V]

1.7

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

2.0

Standby Current (Max.)[μA]

2.0

Write Cycle (Max.)[ms]

5.0

Input Frequency (Max.)[Hz]

1M

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

Comment

Cu wire bonding.

Features:

  • All controls available by 2 ports of serial clock (SCL) and serial data(SDA)
  • Other devices than EEPROM can be connected to the same port, saving microcontroller port
  • 1.6V to 5.5V Single Power Source Operation most suitable for battery use
  • 1MHz action is possible (1.7V to 5.5V)
  • Up to 32 Byte in Page Write Mode
  • Bit format 4K x 8bit
  • Self-timed Programming Cycle
  • Low Current Consumption
  • Prevention of Write Mistake
    • WP (Write Protect) Function added
    • Prevention of Write Mistake At Low Voltage
  • More than 1 million write cycles
  • More than 40 years data retention
  • Noise filter built in SCL / SDA terminal
  • Initial delivery state FFh