Rohm Breadcrumb

Rohm Productdetail

I²C BUS EEPROM (2-Wire) - BR24G16QUZ-3

BR24G16QUZ-3 is a serial EEPROM of I²C BUS Interface Method

* This is STANDARD grade product. For on-vehicle usage, please contact Sales.
Part Number | BR24G16QUZ-3TR
Package | VMMP008Z1830
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

I/F

I2C BUS(2-Wire)

Density [bit]

16K

Bit Format [Word x Bit]

2K x 8

Package

VMMP008Z1830

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Vcc(Min.)[V]

1.6

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

2.0

Standby Current (Max.)[μA]

2.0

Write Cycle (Max.)[ms]

5.0

Input Frequency (Max.)[Hz]

400K

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

Features:

  • Completely conforming to the world standard I²C BUS.
    All controls available by 2 ports of serial clock (SCL) and serial data (SDA)
  • Other devices than EEPROM can be connected to the same port, saving microcontroller port
  • 1.6V to 5.5V Single Power Source Operation most suitable for battery use
  • 1.6V to 5.5V wide limit of operating voltage, possible FAST MODE 400kHz operation
  • Up to 16 Byte in Page Write Mode
  • Bit Format 2K x 8bit
  • Self-timed Programming Cycle
  • Low Current Consumption
  • Prevention of Write Mistake
    • WP (Write Protect) Function added
    • Prevention of Write Mistake at Low Voltage
  • More than 1 million write cycles
  • More than 40 years data retention
  • Noise filter built in SCL / SDA terminal
  • Initial delivery state FFh