Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design I²C BUS 8Kbit (1024x8bit) EEPROM - BR24G08-3A

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BR24G08-3A
Status | NRND
Package | DIP-T8
Unit Quantity | 2000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Standard

I/F

I2C BUS(2-Wire)

Density [bit]

8K

Bit Format [Word x Bit]

1K x 8

Package

DIP-T8

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Vcc(Min.)[V]

1.7

Vcc(Max.)[V]

5.5

Input Frequency (Max.)[Hz]

1M

Features:

・Completely conforming to I²C BUS
・Wide operating voltage range:1.7 to 5.5V
・Data rewrite up to 1,000,000times