Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design I²C BUS 1Kbit(128x8bit) EEPROM - BR24G01-3

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BR24G01-3
Status | NRND
Package | DIP-T8
Unit Quantity | 2000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Standard

I/F

I2C BUS(2-Wire)

Density [bit]

1K

Bit Format [Word x Bit]

128 x 8

Package

DIP-T8

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Vcc(Min.)[V]

1.6

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

2.0

Standby Current (Max.)[μA]

2.0

Write Cycle (Max.)[ms]

5.0

Input Frequency (Max.)[Hz]

400K

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

Comment

Cu wire bonding.

Features:

・Completely conforming to I²C BUS
・Wide operating voltage range:1.7 to 5.5V
・Data rewrite up to 1,000,000times