Automotive Microwire BUS 4kbit (256x16bit) EEPROM - BR93A66RF-WM
A serial EEPROM(Electrically Erasable Programmable Read Only Memory) is non-volatile memory that can be overwritten electrically, in units of bytes, and is most suitable for data storage use. ROHM's high reliability serial EEPROMs are among the top of their class. They command a large market share and are available in a range of capacities, bus interfaces (Microwire, I²C, SPI), operating voltages (1.8V to 5.5V, 2.5V to 5.5V) and package types, making them ideal for battery powered devices. The entire series are both lead-free and RoHS-compliant.
Specifications:
Grade
Automotive
Common Standard
AEC-Q100 (Automotive Grade)
I/F
MicroWire BUS(3-Wire)
Density [bit]
4k
Bit Format [Word x Bit]
256 x 16
Package
SOP8
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Vcc(Min.)[V]
2.5
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
3.0
Standby Current (Max.)[μA]
2.0
Write Cycle (Max.)[ms]
5.0
Input Frequency (Max.)[Hz]
2M
Endurance (Max.)[Cycle]
106
Data Retention (Max.)[Year]
40
Features:
・Serial EEPROMs compatible with Microwire bus・Wide operating temperature range:-40 to 105℃.