Obsolete SLR343BCT
Circular LED lamp

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For SLR343BCT

Part Number
SLR343BCT
SLR343BCT
SLR343BN4T
SLR343BN4T
Ordering Part Number SLR343BCT3F SLR343BN4T
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Obsolete Active
Package SLR-343 SLR-343
Unit Quantity 2000 2000
Minimum Packing Quantity 2000 2000
Packing Type Bulk Bulk
RoHS Yes Yes
Package Type Circular Circular
LED Type High Brightness Standard
Package size[mm] φ3 φ3
Viewing angle 2?1/2 40 -
Lens color Transparent Colorless Transparent Colorless
Emitting color Blue Blue
Forward Voltage V F (Typ.) [V] 3.3 3.2
Forward Current(IF)[mA] 20 30
Dominant wave-length ?P(Single)(Typ.)[nm] 470.0 470.0
Luminous Intensity(Single)(Typ.)[mcd] 600.0 680.0
Chip Structure InGaN InGaN
Power Dissipation [mW] 120 120
Operating Temperature[°C] -20 to 80 -20 to 80
Storage Temperature [°C] -30 to 100 -30 to 100
X

Most Viewed