Obsolete SLA560EC4T
Circular LED lamp

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For SLA560EC4T

Part Number
SLA560EC4T
SLA560EC4T
SLA560EN4T
SLA560EN4T
Ordering Part Number SLA560EC4T3F SLA560EN4T3F
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Obsolete Active
Package SLI-560 / SLA-560 SLI-560 / SLA-560
Unit Quantity 1000 1000
Minimum Packing Quantity 1000 1000
Packing Type Bulk Bulk
RoHS Yes Yes
Package Type Circular Circular
LED Type High Brightness High Brightness
Package size[mm] φ5 φ5
Viewing angle 2?1/2 40 40
Lens color Transparent Colorless Transparent Colorless
Emitting color Bluish-Green Bluish-Green
Forward Voltage V F (Typ.) [V] 3.2 3.2
Forward Current(IF)[mA] 20 30
Dominant wave-length ?P(Single)(Typ.)[nm] 525.0 523.0
Luminous Intensity(Single)(Typ.)[mcd] 1500.0 3000.0
Chip Structure InGaN InGaN
Power Dissipation [mW] 120 120
Operating Temperature[°C] -20 to 80 -20 to 80
Storage Temperature [°C] -30 to 100 -30 to 100
X

Most Viewed