SMLVN6RGB1W
Thin reflector type, RGB chip LED
SMLVN6RGB1W
SMLVN6RGB1W
Thin reflector type, RGB chip LED
SMLVN series is a thin reflector type that allows uniform illumination within the symbol to be illuminated. High brightness and large-area luminescence are possible.
Product Detail
Specifications:
Package Type
Triple Color / Reflector
LED Type
High Brightness
Application
Home Appliance, Amusement
Package size[mm]
3.5x2.8 (t=0.6)
Emitting color
Red / Green / Blue
Dominant wave-length λD(Multi)(Typ.)[nm]
624 / 527 / 470
Luminous Intensity(Multi)(Typ.)[mcd]
700 / 1200 / 400
Number of Brightness Rank
8
Forward Voltage VF (Typ.) [V]
2.1 / 3.3 / 3.3
IF @ VF [mA]
20
Chip Structure
AIGaInP / InGaN
Power Dissipation [mW]
400
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100
Features:
- High Brightness Tri-Color LEDs
- Low height and improved color mixture made possible by flat frame structure.
- Epoxy Resin Type